Electronic, 3 Conductor 18AWG (7x26) Tinned Copper, PVC Insulation, Overall Tinned Copper Serve Shield, PVC Outer Jacket
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.090 in (2.3 mm) | Black, Red, White |
| Shield Type | Material | Coverage |
|---|---|---|
| Spiral Serve / Screen | Tinned Copper (TC) | 80% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.028 in (0.71 mm) | 0.260 in (6.60 mm) |
| Overall Cable Diameter (Nominal): | 0.260 in (6.60 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 7.06 Ohm/1000ft | 47 pF/ft (150 pF/m) | 84 pF/ft (280 pF/m) | 8 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 8.5 Ohm/1000ft (28 Ohm/km) |
| Voltage Rating |
|---|
| 450 V |
| Operating |
|---|
| -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 2.6 in (66 mm) |
| Max. Pull Tension: | 85 lbs (39 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.505 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8791 060500 | Chrome | Reel | 500 ft | 612825216490 | C |
| 8791 0601000 | Chrome | Reel | 1,000 ft | 612825216483 | C |
| 8791 060U1000 | Chrome | UnReel | 1,000 ft | 612825216476 | |
| 8791 0605000 | Chrome | Reel | 5,000 ft | 612825216506 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |