22 AWG stranded (7x30) TC conductors, PVC insulation, (2) conductors unshielded, (3) conductors cabled and separately Beldfoil® Shielded (100% Coverage) with TCB solid 29 AWG drain wires, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
| Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.0155 in (0.394 mm) | 0.060 in (1.5 mm) | Black (shielded), Red (shielded), Green (shielded) |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.0155 in (0.394 mm) | 0.060 in (1.5 mm) | Yellow, LBlue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| No Shield |
| Inner Shield Table Notes: | Non-hygroscopic Filler |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | .028 in (0.71 mm) | 0.236 in | Yes |
| Overall Cable Diameter (Nominal): | 0.236 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 17.8 Ohm/1000ft | 34 pF/ft (110 pF/m) | 3 Amps per Conductor at 25ºC |
| 3 Amps per Conductor at 25ºC (22 AWG) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.36 in (59.9 mm) | 2.36 in |
| Max. Pull Tension: | 45.5 lbs (20.6 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| European Directive Compliance: | EU CE Mark |
| Notes: | (2) Unshielded conductors cabled around a non-hygroscopic filler. Drain wire for each conductor is tinned cadmium bronze ribbon under 100% Beldfoil« shield coverage. |
| Update and Revision: | Revision Number: 0.350 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8788 060500 | Chrome | Reel | 500 ft | 612825216445 |