Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


8 Conductor 24 AWG stranded (7x32) TC, shielded quads, polyethylene insulation, 24 AWG stranded TC drain wire; 2 Conductor 22 AWG stranded (7x30) TC , Unshielded, PVC insulation, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 24 AWG | 7x32 | TC - Tinned Copper |
| Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.012 in (0.30 mm) | 0.048 in (1.2 mm) | Red Quad, White, Green Quad, Blue |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.060 in (1.5 mm) | Gray, White, Blue, Green, Red Beldfoil®, Brown, Red, Yellow, Orange, Green Beldfoil®, White, Blue, Unshielded |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Over Quad | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Over Quad | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Inner Shield Table Notes: | Gray, White, Blue, Green; Brown, Red, Yellow, Orange; White, Blue |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.03 in (0.76 mm) | 0.29 in |
| Overall Cable Diameter (Nominal): | 0.29 in. |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 28.7 Ohm/1000ft | 15.79 Ohm/1000ft (51.80 Ohm/km) | 1.5 Amps per Conductor at 25°C (24 AWG) |
| 15 Ohm/1000ft (49 Ohm/km) | 15.79 Ohm/1000ft (51.80 Ohm/km) | 3 Amps per Conductor at 25ºC (22 AWG) |
| Voltage Rating |
|---|
| 350 V |
| Operating |
|---|
| -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in |
| Max. Pull Tension: | 51.2 lbs (23.2 kg) |
| Bulk Cable Weight: | 45 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | VW-1, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Inner Beldfoil« shield over 24 AWG quads. Each quad wrapped in transparent polyester tape. Red Beldfoil« shield over one quad, Green Beldfoil« shield over the other. (2) quads and (2) unshielded conductors cabled. |
| Update and Revision: | Revision Number: 0.361 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8787 060500 | Chrome | Reel | 500 ft | 612825216391 | C |
| 8787 060U500 | Chrome | UnReel | 500 ft | 612825216414 |
| Footnote: | C - CRATE REEL PUT-UP. |