4 Conductor 24 AWG stranded (7x32) and 2 Conductor 22 AWG stranded (7x30) TC conductors, PVC insulation, (4) conductors cabled, 22 AWG stranded TC drain wire, CM PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
| Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.0155 in (0.394 mm) | 0.054 in (1.4 mm) | Blue Quad, Blue, White |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.0155 in (0.394 mm) | 0.060 in (1.5 mm) | Black, Green, Red, Yellow, Blue Beldfoil®, Blue, White, Unshielded |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Over Quad | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.028 in (0.71 mm) | 0.236 in |
| Overall Cable Diameter (Nominal): | 0.236 in. |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|
| 32.1 Ohm/1000ft | 11.9 Ohm/1000ft (39.0 Ohm/km) | 65% | 1.5 Amps per Conductor at 25ºC (24 AWG) |
| 15 Ohm/1000ft (49 Ohm/km) | 3 Amps per Conductor at 25ºC (22 AWG) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.36 in (59.9 mm) | 2.36 in |
| Max. Pull Tension: | 49.3 lbs (22.4 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Inner Beldfoil« shield over 24 AWG quads. (4) conductors cabled under 100% Beldfoil« shield; (2) conductors unshielded. Quad connection scheme: The black & red wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the green & yellow wires (or remaining wires) are connected together to form the second conductor. |
| Update and Revision: | Revision Number: 0.363 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8786 060500 | Chrome | Reel | 500 ft | 612825216377 | C |
| 8786 060U500 | Chrome | UnReel | 500 ft | 612825216407 |
| Footnote: | C - CRATE REEL PUT-UP. |