2 Conductor 24 AWG stranded (7x32) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) Tinned, (1) Bare, CM rated.
| Suitable Applications: | Speaker Cable |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 24 | 7x32 | TC - Tinned Copper (High Conductivity) |
| Conductor(s) | 1 | 24 | 7x32 | BC - Bare Copper |
| Element | Material | Nom. Thickness |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.058 x 0.116 in |
| Element | Nom. Conductor DCR | Nom. Inductance | Max. Current |
|---|---|---|---|
| Conductor(s) | 23.3 Ohm/1000ft | 0.22 µH/ft (0.72 µH/m) | 2 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -20°C To +75°C |
| Max. Pull Tension: | 12 lbs (5.4 kg) |
| Bulk Cable Weight: | 5 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.444 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8782 001U1000 | Brown | UnReel | 1,000 ft | 612825216346 |
| 8782 060U1000 | Chrome | UnReel | 1,000 ft | 612825216360 |