(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 19x34 | TC - Tinned Copper | 10 |
Total Number of Pairs: | 5 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.010 in |
Number | Color |
---|---|
1 | Black & White |
2 | Red & Dark Green |
3 | Brown & Dark Blue |
4 | Orange & Yellow |
5 | Purple & Gray |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.289 in | 0.016 in |
Nominal Conductor DCR |
---|
14.9 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
33 pF/ft | 62.7 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Nominal Characteristic Impedance |
---|
51 Ohm |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 80°C |
Operating Temp Range: | -20°C To +80°C |
Bulk Cable Weight: | 57 lbs/1000ft |
Max. Pull Tension: | 51 lbs |
Min Bend Radius During Installation: | 1.160 in |
Min Bend Radius (Continuous Flexing): | 2.890 in |
UL AWM Style Compliance: | AWM 2937 (300 V 80°C), NFPA 79 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
C(UL) Flammability: | FT2 |
UL voltage rating: | 300 V RMS |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8781MN 006100 | Blue, Light | Reel | 100 ft | 612825392989 |
8781MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825392996 |
8781MN 008100 | Gray | Reel | 100 ft | 612825393016 |
8781MN 0081000 | Gray | Reel | 1,000 ft | 612825393009 |
8781MN 004100 | Yellow | Reel | 100 ft | 612825392965 |
8781MN 0041000 | Yellow | Reel | 1,000 ft | 612825392972 |
Update and Revision: | Revision Number: 0.117 Revision Date: 09-30-2020 |