(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Audio, Control & Instrument Cable, 3-Pair, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, individually shielded pairs (100% coverage), 22 AWG stranded tinned copper drain wire, LSZH jacket, CPR B2ca
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 0.03 mm | 3 |
Conductor Count: | 6 |
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PP - Polypropylene | 1.27 mm | 0.05 mm | 0.01 in |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Pair 3 | Black & Green |
Table Notes: | Shielded pairs |
Number | Color |
---|---|
Pair 1 | Red |
Pair 2 | Green |
Pair 3 | Blue |
Type | Layer | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 / 12 µm | TC - Tinned Copper | AWG22/7 |
Polyester |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.00 mm | 0.89 mm |
Twists |
---|
6.86 twist/ft |
Description |
---|
3 wires twisted to cable core |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|---|
10.6 Ohm/1000ft | 49.2 Ohm/km | 34.8 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
98.4 pF/m | 180.4 pF/m |
Nominal Inductance | Nominal Pair Inductance |
---|---|
0.18 µH/ft | 0.59 µH/m |
Nominal Characteristic Impedance |
---|
50 Ohm |
Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|
66 ns/100m | 66% |
Element | Max. Recommended Current [A] |
---|---|
Conductor | 2 A |
Voltage Rating [V] |
---|
300 V |
Installation Temp Range: | -15°C To +80°C |
UL Temp Rating: | 80°C |
Storage Temp Range: | -45°C To +80°C |
Operating Temp Range: | -20°C To +80°C |
Operating Temp Range (Flexible Install): | -15°C To +80°C |
Operating Temp Range (Fixed Install): | -45°C To +80°C |
Oil Resistance: | IEC 60811-404 |
Bulk Cable Weight: | 42 lbs/1000ft |
Max. Pull Tension: | 180 N |
Min Bend Radius During Installation: | 70 mm |
Min Bend Radius/Minor Axis: | 2.75 in |
CPR Euroclass: | B2ca-s1,d1,a1 |
CENELEC Compliance: | EN 50290-2-27 |
Environmental Space: | Indoor - Euroclass B2ca |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-08-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 and IEC 60332-3-24 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8777NH.00152 | Chrome | Reel | 152 m | 8719605019608 |
8777NH.00305 | Chrome | Reel | 305 m | 8719605019615 |
8777NH.00500 | Chrome | Reel | 500 m | 8719605019622 |
8777NH.001000 | Chrome | Reel | 1,000 m | 8719605019592 |
8777NH.01500 | Orange | Reel | 500 m | 8719605187062 |
Update and Revision: | Revision Number: 0.278 Revision Date: 12-22-2020 |