SpaceMaker™, 3 Pair 22AWG (19x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black & White, Red & Green, Brown & Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (19x36) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.243 in |
| Overall Cable Diameter (Nominal): | 0.243 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 18.1 Ohm/1000ft | 33 pF/ft (110 pF/m) | 81.6 pF/ft (268 pF/m) | 51 Ohm | 0.031 µH/ft (0.10 µH/m) | 4.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.972 in (24.7 mm) | 0.972 in |
| Max. Pull Tension: | 72.4 lbs (32.8 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.397 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 8777MN 006100 | Blue, Light | 612825386858 |
| 8777MN 0061000 | Blue, Light | 612825386889 |
| 8777MN 008100 | Gray | 612825386865 |
| 8777MN 0081000 | Gray | 612825386896 |
| 8777MN 004100 | Yellow | 612825386841 |
| 8777MN 0041000 | Yellow | 612825386872 |