Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductor, FEP insulation, 6 twisted pairs individually shielded with Beldfoil® (100% coverage), overall jacket per table below, 22 AWG stranded tinned copper drain wire.
| Suitable Applications: | extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 6 | 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.049 in (1.2 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.014 in (0.36 mm) | 0.309 in (7.85 mm) |
| Nom. Conductor DCR | Max. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| 18.2 Ohm/1000ft | 160 Ohm/km | 10.46 Ohm/1000ft (34.32 Ohm/km) | 31 pF/ft (100 pF/m) | 67 pF/ft (220 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 69% | 1.96 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -20°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.09 in (78.5 mm) | 3.09 in (78.5 mm) |
| Max. Pull Tension: | 109.2 lbs (49.53 kg) |
| Bulk Cable Weight: | 68 lbs/1000ft |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8778 |
| Update and Revision: | Revision Number: 0.457 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 87778 0021000 | Red | 612825216223 | C |
| 87778 002500 | Red | 612825216230 | C |
| Footnote: | C - CRATE REEL PUT-UP. |