Product Hierarchy
Product Hierarchy

8777 - Audio, Control & Instrument, #22-3pr, PP, Indiv. Foil, PVC Jkt, CM




Audio, Control & Instrument Cable, 3-Pair, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, individually shielded pairs (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)322 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.011 in (0.28 mm)0.050 in (1.3 mm)Black & Red, Black & White, Black & Green
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.034 in (0.86 mm)0.273 in (6.93 mm)
Overall Cable Diameter (Nominal): 0.273 in (6.93 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)18.2 Ohm/1000ft12.39 Ohm/1000ft (40.65 Ohm/km)30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)50 Ohm0.18 µH/ft (0.59 µH/m)66%2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperatingStorage
80°C-20°C to +80°C-40°C To +80 °C
Bend Radius
Stationary Min.Installation Min.
2.7 in (69 mm)2.7 in (69 mm)
Max. Pull Tension: 63.7 lbs (28.9 kg)
Bulk Cable Weight: 39 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 88777, 87777, 82777

History

Update and Revision: Revision Number: 0.540 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8777.0030ChromeReel30 m8719605019493
8777 060100ChromeReel100 ft612825216087
8777.00U152ChromeUnReel152 m8719605019516
8777.01152ChromeReel152 m8719605019530
8777 060250ChromeReel250 ft612825216124C
8777.00305ChromeReel305 m8719605019509
8777.00U305ChromeUnReel305 m8719605019523
8777.K0305ChromeReel305 m8719605019554
8777 060500ChromeReel500 ft612825216148C
8777 060U500ChromeUnReel500 ft612825216070
8777 0601000ChromeReel1,000 ft612825216094C
8777 060U1000ChromeUnReel1,000 ft612825216063
8777.001000ChromeReel1,000 m8719605019486
8777 0601640ChromeReel1,640 ft612825216117C
8777.013048ChromeReel3,048 m8719605019547
8777 0603280ChromeReel3,280 ft612825216131C
8777 0605000ChromeReel5,000 ft612825216155C
8777 06010000ChromeReel10,000 ft612825216100C Y
Footnote: C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product