Product Hierarchy
Product Hierarchy

87761 - Electronic, 2 C #22 Str TC, FEP Ins, OS, PVDF Jkt, CMP




High Temperature Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVDF Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.042 in (1.1 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.014 in (0.36 mm)0.116 in (2.95 mm)
Overall Cable Diameter (Nominal): 0.116 in (2.95 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceMax. Current
Pair(s)18.2 Ohm/1000ft35 pF/ft (110 pF/m)67 pF/ft (220 pF/m)42 Ohm9 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-20°C to +150°C
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)1.2 in (30 mm)
Max. Pull Tension: 27.3 lbs (12.4 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, UV Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 8761

History

Update and Revision: Revision Number: 0.530 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
87761 002500RedReel500 ft612825216049C
87761 0021000RedReel1,000 ft612825216032C
87761 0025000RedReel5,000 ft612825216056
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product