Product Hierarchy
Product Hierarchy

87760 - Electronic, 2 C #18 Str TC, FEP Ins, OS, PVDF Jkt, CMP




High Temperature Electronic, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVDF Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.057 in (1.4 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.014 in (0.36 mm)0.146 in (3.71 mm)
Overall Cable Diameter (Nominal): 0.146 in (3.71 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)7.06 Ohm/1000ft51 pF/ft (170 pF/m)97 pF/ft (320 pF/m)29 Ohm69%17 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-20°C to +150°C
Bend Radius
Stationary Min.Installation Min.
1.5 in (38 mm)1.5 in (38 mm)
Max. Pull Tension: 62 lbs (28 kg)
Bulk Cable Weight: 20 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 8760

History

Update and Revision: Revision Number: 0.540 Revision Date: 02-15-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
87760 002500RedReel500 ft612825216018C
87760 0021000RedReel1,000 ft612825216001C
87760 0025000RedReel5,000 ft612825216025
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product