Product Hierarchy
Product Hierarchy

8772ZH - Electronic, 3 C #20 Str TC, PO Ins, OS, LSZH Jkt, CMG


Electronic, 3 Conductor 20AWG (7x28) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)320 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.017 in (0.43 mm)0.070 in (1.8 mm)Red, Black, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.033 in (0.84 mm)0.218 in
Overall Cable Diameter (Nominal): 0.218 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
9.5 Ohm/1000ft27 pF/ft (89 pF/m)51 pF/ft (170 pF/m)3.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 8.9 Ohm/1000ft (29 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.18 in (55.4 mm)2.18 in
Max. Pull Tension: 45 lbs (20 kg)
Bulk Cable Weight: 29 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 21305
CEC / C(UL) Compliance: CMG.
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.189 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8772ZH 0601000ChromeReel1,000 ft612825382508
Date: 2012-05-07
Belden Classics
Cabling Solutions for Industrial Applications
GreenChoice
No accessories are available for this product