Electronic, 3 Conductor AWG 20 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V, B2ca
Life Cycle Status: Capability
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
|---|---|---|---|
| PE - Polyethylene | 1.78 mm | 0.05 mm | 0.017 in |
| Number | Color |
|---|---|
| Wire 1 | Black |
| Wire 2 | Red |
| Wire 3 | Clear |
| Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 / 12 µm | TC - Tinned Copper | AWG20/7 | 7x28 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.65 mm | 0.9 mm |
| Description | Twists |
|---|---|
| 3 wires twisted to cable core | 6 twist/ft |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 34.5 Ohm/km | 30.8 Ohm/km |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 88.6 pF/m | 167.3 pF/m |
| Nominal Characteristic Impedance |
|---|
| 69 Ohm |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 66% |
| Element | Max. Recommended Current [A] |
|---|---|
| Conductor(s) | 4 A |
| UL Voltage Rating | Voltage Rating [V] |
|---|---|
| 300 V RMS | 300 V |
| Installation Temperature Range: | -15°C To +80°C |
| Storage Temperature Range: | -30°C To +80°C |
| Operating Temperature Range: | -30°C To +80°C |
| Operating Temp Range (Fixed Install): | -30°C To +80°C |
| Oil Resistance: | IEC 60811-404 |
| Maximum Recommended Pulling Tension: | 180 N |
| Minimum Bend Radius During Installation: | 56.5 mm |
| Minimum Minor Axis Bend Radius: | 2 in |
| CPR Euroclass: | B2ca-s1,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| Environmental Space: | Indoor/Outdoor - Euroclass B2ca |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Non-Halogenated: | Yes |
| Suitability - Oil Resistance: | IRM 902 70°Cx4h |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes - UL 1581 sec 1200 Black Only |
| IEC Flammability: | IEC 60332-1-2 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
| Plenum (Y/N): | No |
| Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8772NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
| Update and Revision: | Revision Number: 0.38 Revision Date: 07-23-2026 |