Product Hierarchy
Product Hierarchy

8771ZH - Electronic, 3 C #22 Str TC, PO Ins, OS, LSZH Jkt, CMG


Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)322 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.017 in (0.43 mm)0.062 in (1.6 mm)Black, Red, Transparent
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.033 mm (0.0013 in)0.199 in
Overall Cable Diameter (Nominal): 0.199 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
15 Ohm/1000ft23 pF/ft (75 pF/m)41 pF/ft (130 pF/m)2.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 11.7 Ohm/1000ft (38.4 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.99 in (50.5 mm)1.99 in
Max. Pull Tension: 36 lbs (16 kg)
Bulk Cable Weight: 22 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 21305
CEC / C(UL) Compliance: CMG
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.130 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8771ZH 060500ChromeReel500 ft612825382492
8771ZH 0601000ChromeReel1,000 ft612825382485
Date: 2012-05-07
Belden Classics
Cabling Solutions for Industrial Applications
GreenChoice
No accessories are available for this product