Product Hierarchy
Product Hierarchy

8771NH - Electronic, 3C #22 Str TC, PO ins, OS, LSZH Jkt 300V


Electronic, 3 Conductor AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V

Product Overview

Suitable Applications: Audio, Control & Instrumentation cable; For data transmission applications

Construction Details

Conductor
SizeStrandingMaterial
227x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene0.017 in (0.43 mm)1.57 mm (0.0618 in)Black, Red, Clear
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm (0.035 in)5.3 mm (0.21 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
49.2 Ohm/km (15.0 Ohm/1000ft)75.5 pF/m (23.0 pF/ft)134.5 pF/m (41.00 pF/ft)69 Ohm66%2.9 Amps per Conductor
Nom Outer Shield DCR: 43.3 Ohm/km (13.2 Ohm/1000ft)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +60°C-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
53 mm (2.1 in)
Max. Pull Tension: 163 N (36.6 lbf)
Bulk Cable Weight: 22 lbs/1000ft (33 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.316 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
8771NH.00152ChromeReel152 m8719605019332
8771NH.00305ChromeReel305 m8719605019349
8771NH.00500ChromeReel500 m8719605019356
8771NH.001000ChromeReel1,000 m8719605019325
8771NH.K01000ChromeReel1,000 m8719605019363
Date: 2005-01-01
Cabling Solutions for Industrial Applications
Belden Classics
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
GreenChoice
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
High Performance Shielded CatSnake™ Cat 6A Cable
Description: Belden launches a range of high performance Shielded CatSnake™ Cat 6A cables for use in studios and in tactical field deployable audio/data installations.
Version: PB 135E
No accessories are available for this product