SpaceMaker™, 3 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 1 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black, White and Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (19x36) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.144 in |
| Overall Cable Diameter (Nominal): | 0.144 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 14.9 Ohm/1000ft | 33.0 pF/ft (108 pF/m) | 66.0 pF/ft (217 pF/m) | 45 Ohm | 0.031 µH/ft (0.10 µH/m) | 2.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 16.44 Ohm/1000ft (53.94 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C (AWM 2937) | -20°C To +80°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 0.576 in (14.6 mm) | 0.576 in | 1.440 in |
| Max. Pull Tension: | 33 lbs (15 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.278 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 8771MN 006100 | Blue, Light | 612825386407 |
| 8771MN 0061000 | Blue, Light | 612825386414 |
| 8771MN 008100 | Gray | 612825386421 |
| 8771MN 0081000 | Gray | 612825386438 |
| 8771MN 004100 | Yellow | 612825386384 |
| 8771MN 0041000 | Yellow | 612825386391 |