Product Hierarchy
Product Hierarchy

8770ZH - Electronic, 3 C #18 Str TC, PO Ins, OS, LSZH Jkt, CMG


Electronic, 3 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)318 AWG16x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.018 in (0.46 mm)0.082 in (2.1 mm)Black, Red, Transparent
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.033 in (0.84 mm)0.246 in
Overall Cable Diameter (Nominal): 0.246 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceMax. Current
7.13 Ohm/1000ft24 pF/ft (79 pF/m)48 pF/ft (160 pF/m)69 Ohm5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 8 Ohm/1000ft (26 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.46 in (62.5 mm)2.46 in
Max. Pull Tension: 74 lbs (34 kg)
Bulk Cable Weight: 37 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: UL 1685 FT4 Loading
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 21305
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.196 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8770ZH 060500ChromeReel500 ft612825382478
8770ZH 0601000ChromeReel1,000 ft612825382461
Date: 2012-05-07
Belden Classics
Cabling Solutions for Industrial Applications
GreenChoice
No accessories are available for this product