(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Electronic, 3 Conductor AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V
| Suitable Applications: | Audio, Control & Instrumentation cable; For data transmission applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.018 in (0.46 mm) | 0.082 in (2.1 mm) | Black, Red, Clear |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.84 mm (0.033 in) | 6.25 mm (0.246 in) |
| Overall Cable Diameter (Nominal): | 0.246 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 6.5 Ohm/1000ft | 78.7 pF/m (24.0 pF/ft) | 157.5 pF/m (48.01 pF/ft) | 69 Ohm | 0.605 µH/m (0.184 µH/ft) | 66% | 4.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 7.19 Ohm/km (2.19 Ohm/1000ft) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 300 V |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | -20°C To +75°C | -15°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.46 in (62.5 mm) | 2.46 in |
| Max. Pull Tension: | 100 lbs (45 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor, Non-Halogenated |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.319 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8770NH.00305 | Chrome | Reel | 305 m | 8719605019240 |
| 8770NH.K0305 | Chrome | Reel | 305 m | 8719605019257 |