XTRAGUARD FLEX, 7 Conductor 10 AWG (19/23) BC - Bare Copper, TPES Insulation, Black Polyurethane (TPU) Outer Jacket, AWM/STYLE 10162 80C, AWM/STYLE 20234 80C, VW-1, CSA C(RU) AWM I/II A/B FT2 C(RU) AWM I/II A/B FT2 UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 10 AWG | 19x23 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | TPE - Thermoplastic Elastomer | 0.030 in (0.76 mm) | 0.172 in (4.37 mm) | Green/Yellow, Black#1, Black#2, Black#3, Black#4, Black#5, Black#6 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PUR - Polyurethane | 0.070 in (1.8 mm) | 0.721 in (18.3 mm) |
| Overall Cable Diameter (Nominal): | 0.721 in (18.3 mm) |
| Element | Nom. Inductance |
|---|---|
| Conductor(s) | 0.17 µH/ft (0.56 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 20234) | 600 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 80°C | -30°C To +80°C | -10°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.3 in (110 mm) | 5.8 in (150 mm) |
| Max. Pull Tension: | 12.7 lbs (5.76 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL VW-1, FT2 |
| AWM Compliance: | AWM 20234, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 87707 7C 10 AWG XTRAGUARD(R) FLEXIBLE TORSION CABLE - RU AWM 20234 VW-1 OR CRU AWM I/II A/B 80C 600 VOLTS FT2 CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.61 Revision Date: 06-30-2026 |
| Item # | Color |
|---|---|
| 87707 BK199 | Green/Yellow |