Product Hierarchy
Product Hierarchy

8766 - Audio, Control & Instrument, #22-15pr, PVC, Indv. Foil, PVC Jkt, CMG




Audio, Control & Instrument Cable, 22 AWG solid conductors, PVC insulation, tinned copper, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG solid tinned copper drain wire, overall PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1522SolidTC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.013 in (0.33 mm)0.052 in (1.3 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.525 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
20.6 Ohm/1000ft11.9 Ohm/1000ft (39.0 Ohm/km)40 pF/ft (130 pF/m)77 pF/ft (250 pF/m)0.19 µH/ft (0.62 µH/m)1.4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
5.25 in (133 mm)5.25 in
Max. Pull Tension: 234 lbs (106 kg)
Bulk Cable Weight: 173 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG, MPG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG, MPG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.336 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8766 0601000ChromeReel1,000 ft612825215462C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product