(665)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(372)Modular (Empty) Panels
(6)Adapter Frames
(69)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(40)Industrial Networking
(962)SPIDER Fast/Gigabit Switches
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
(109)Audio, Control & Instrument Cable, 22 AWG solid conductors, PVC insulation, tinned copper, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG solid tinned copper drain wire, overall PVC jacket.
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 9 | 22 AWG | Solid | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.052 in (1.3 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
Material |
---|
No Shield |
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
Tape | PVC - Polyvinyl Chloride | 0.04 in (1.0 mm) | 0.425 in | Yes |
Overall Cable Diameter (Nominal): | 0.425 in |
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
18.54 Ohm/1000ft | 0.16 Ohm/1000ft (0.52 Ohm/km) | 40 pF/ft (130 pF/m) | 77 pF/ft (250 pF/m) | 2.03 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
4.25 in (108 mm) | 4.25 in |
Max. Pull Tension: | 89.7 lbs (40.7 kg) |
Bulk Cable Weight: | 112 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.330 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8764 0601000 | Chrome | Reel | 1,000 ft | 612825215455 | C |