1 Pair 20 AWG, 1 Conductor 20 AWG, stranded (7x28) TC, polyethylene insulation, conductors cabled, Beldfoil® shield as noted (100% coverage), 20 AWG stranded TC drain wire, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Conductor(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.014 in (0.36 mm) | 0.066 in (1.7 mm) | Shielded: Black & Red |
| Conductor(s) | PE - Polyethylene | 0.014 in (0.36 mm) | 0.066 in (1.7 mm) | Unshielded: Clear |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Conductor(s) | No Shield |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.0275 in (0.699 mm) | 0.21 in |
| Overall Cable Diameter (Nominal): | 0.21 in. |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 9.1 Ohm/1000ft | 26 pF/ft (85 pF/m) | 48 pF/ft (160 pF/m) | 62 Ohm | 3.9 Amps per Conductor at 25ºC | |
| Conductor(s) | 9.1 Ohm/1000ft (30 Ohm/km) | 7.52 Ohm/1000ft (24.7 Ohm/km) | 3.9 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 350 V |
| Operating |
|---|
| -30°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in |
| Max. Pull Tension: | 50 lbs (23 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Sunlight Resistance |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Beldfoil shield is over Red and Black pair only. Clear conductor is unshielded. |
| Update and Revision: | Revision Number: 0.362 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8763 0601000 | Chrome | Reel | 1,000 ft | 612825216193 | C |
| Footnote: | C - CRATE REEL PUT-UP. |