Product Hierarchy
Product Hierarchy

8762ZH - Electronic, 2 C #20 Str TC, PO Ins, OS, LSZH Jkt, CMG


Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.017 in (0.43 mm)0.070 in (1.8 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.028 mm (0.0011 in)0.204
Overall Cable Diameter (Nominal): 0.204 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceMax. Current
9.5 Ohm/1000ft27 pF/ft (89 pF/m)49 pF/ft (160 pF/m)56 Ohm3.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR@Cond DCR1-cnv: 7.52 Ohm/1000ft (24.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.04 in (51.8 mm)2.04 in
Max. Pull Tension: 46 lbs (21 kg)
Bulk Cable Weight: 22 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 21305
CEC / C(UL) Compliance: CMG
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.267 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8762ZH 060500ChromeReel500 ft612825382423
8762ZH 0601000ChromeReel1,000 ft612825382416
Date: 2012-05-09
Belden Classics
Cabling Solutions for Industrial Applications
GreenChoice
No accessories are available for this product