Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Dca
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 1.78 mm (0.0701 in) | Black & Clear |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 5.4 mm (0.21 in) |
| Overall Cable Diameter (Nominal): | 5.4 mm (0.21 in) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 31.2 Ohm/km (9.51 Ohm/1000ft) | 88.6 pF/m (27.0 pF/ft) | 160.8 pF/m (49.01 pF/ft) | 56 Ohm | 0.59 µH/m (0.18 µH/ft) | 66% | 3.9 Amps per Conductor |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 27 mm (1.1 in) | 54 mm (2.1 in) |
| Max. Pull Tension: | 210 N (47 lbf) |
| Bulk Cable Weight: | 40.1 kg/km (26.9 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.362 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8762NH.00152 | Chrome | Reel | 152 m | 8719605019127 |
| 8762NH.00305 | Chrome | Reel | 305 m | 8719605019134 |
| 8762NH.K0305 | Chrome | Reel | 305 m | 8719605019165 |
| 8762NH.00500 | Chrome | Reel | 500 m | 8719605019141 |
| 8762NH.001000 | Chrome | Reel | 1,000 m | 8719605019110 |
| 8762NH.K01000 | Chrome | Reel | 1,000 m | 8719605019158 |
| 8762NH.01305 | White | Reel | 305 m | 8719605197283 |
| 8762NH.01500 | White | Reel | 500 m | 8719605161642 |
| 8762NH.011000 | White | Reel | 1,000 m | 8719605161673 |