Product Hierarchy
Product Hierarchy

8762MN - SpaceMaker™, 2 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937


SpaceMaker™, 2 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937, Suitable for Audio, Control, and Instrumentation Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120 AWG26x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.01 in (0.25 mm)0.057 in (1.4 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.149 in
Overall Cable Diameter (Nominal): 0.149 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. InductanceMax. Current
11.2 Ohm/1000ft32.6 pF/ft (107 pF/m)62 pF/ft (200 pF/m)0.168 µH/ft (0.551 µH/m)6.08 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 12.13 Ohm/1000ft (39.80 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
0.6 in (15 mm)0.6 in
Max. Pull Tension: 24.5 lbs (11.1 kg)
Bulk Cable Weight: 14 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.326 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
8762MN 006100Blue, Light612825385882
8762MN 0061000Blue, Light612825385899
8762MN 008100Gray612825385905
8762MN 0081000Gray612825382676
8762MN 004100Yellow612825385868
8762MN 0041000Yellow612825385875
Date: 2004-01-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product