Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR B2ca
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 1.78 mm (0.0701 in) | Black & Clear |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.15 mm (0.0453 in) | 6.0 mm (0.24 in) |
| Overall Cable Diameter (Nominal): | 5.4 mm (0.21 in) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 31.2 Ohm/km (9.51 Ohm/1000ft) | 88.6 pF/m (27.0 pF/ft) | 160.8 pF/m (49.01 pF/ft) | 56 Ohm | 0.59 µH/m (0.18 µH/ft) | 66% | 3.9 Amps per Conductor |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 30 mm (1.2 in) | 60 mm (2.4 in) |
| Max. Pull Tension: | 210 N (47 lbf) |
| Bulk Cable Weight: | 46.9 kg/km (31.5 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: B2ca-s1,d1,a1; CPR UKCA Class: B2ca-s1,d1,a1 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.56 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8762ELV.00305 | Chrome | Reel | 305 m | 8719605206619 |
| 8762ELV.00500 | Chrome | Reel | 500 m | 8719605207548 |
| 8762ELV.02305 | White | Reel | 305 m | 8719605230645 |