(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Suitable Applications: | 8761H |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 1 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
PE - Polyethylene | 0.017 in |
Color |
---|
Black & Clear |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.175 | 0.025 mm |
0.175 mm |
Nominal Conductor DCR |
---|
15 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
24 pF/ft | 44 pF/ft |
Nominal Inductance |
---|
0.2 µH/ft |
Nominal Characteristic Impedance |
---|
64 Ohm |
Max. Recommended Current [A] |
---|
2.9 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 17 lbs/1000ft |
Max. Pull Tension: | 10 lbs |
Min Bend Radius/Minor Axis: | 1.75 in |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | UL AWM Style 21305 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-05-10 |
Suitability - Indoor: | Yes |
UL Flammability: | UL1685 FT4 Loading |
CSA Flammability: | FT4 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8761ZH 060500 | Chrome | Reel | 500 ft | 612825382409 |
8761ZH 0601000 | Chrome | Reel | 1,000 ft | 612825382393 |
Update and Revision: | Revision Number: 0.105 Revision Date: 09-30-2020 |