Product Hierarchy
Product Hierarchy

8761NH - Electronic, 2 C #22 Str TC, PE ins, OS, LSZH Jkt, Dca


Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Dca

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.017 in (0.43 mm)1.57 mm (0.0618 in)Black & Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm (0.035 in)4.95 mm (0.195 in)
Overall Cable Diameter (Nominal): 4.95 mm (0.195 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)52.5 Ohm/km (16.0 Ohm/1000ft)78.7 pF/m (24.0 pF/ft)154.2 pF/m (47.00 pF/ft)64 Ohm0.66 µH/m (0.20 µH/ft)66%2.9 Amps per Conductor
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-45°C To +80°C-15°C To +80°C-45°C To +80°C
Bend Radius
Stationary Min.Installation Min.
25 mm (0.98 in)49.5 mm (1.95 in)
Max. Pull Tension: 158 N (35.5 lbf)
Bulk Cable Weight: 32 kg/km (22 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.360 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
8761NH.00305ChromeReel305 m8719605019011
8761NH.K0305ChromeReel305 m8719605019042
8761NH.00500ChromeReel500 m8719605019028
8761NH.001000ChromeReel1,000 m8719605019004
8761NH.K01000ChromeReel1,000 m8719605019035
8761NH.01305WhiteReel305 m8719605174611
Date: 2005-01-01
Cabling Solutions for Industrial Applications
Belden Classics
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
GreenChoice
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
10GX Shielded Cabling System_Original_27441.pdf
No accessories are available for this product