(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
SpaceMaker™, 2 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.050 in (1.3 mm) | Black & White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (19x36) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.135 in |
| Overall Cable Diameter (Nominal): | 0.135 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 18.1 Ohm/1000ft | 28.8 pF/ft (94.5 pF/m) | 55.9 pF/ft (183 pF/m) | 51 Ohm | 0.176 µH/ft (0.577 µH/m) | 4.64 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 17.44 Ohm/1000ft (57.22 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.350 in (34.29 mm) | 1.350 in |
| Max. Pull Tension: | 15.4 lbs (6.99 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Environmental Suitability: | Indoor |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.406 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 8761MN 006100 | Blue, Light | 612825386032 |
| 8761MN 0061000 | Blue, Light | 612825386049 |
| 8761MN 008100 | Gray | 612825386056 |
| 8761MN 0081000 | Gray | 612825382737 |
| 8761MN 004100 | Yellow | 612825386018 |
| 8761MN 0041000 | Yellow | 612825386025 |