Product Hierarchy
Product Hierarchy

8761 - Electronic, 2 C #22 Str TC, PE Ins, OS, PVC Jkt, CM




Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.017 in (0.43 mm)0.062 in (1.6 mm)Black, Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.025 in (0.64 mm)0.175 in (4.45 mm)
Overall Cable Diameter (Nominal): 0.175 in (4.45 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
Pair(s)18.2 Ohm/1000ft24 pF/ft (79 pF/m)47 pF/ft (150 pF/m)64 Ohm0.2 µH/ft (0.66 µH/m)6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2092))

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
1.8 in (46 mm)1.8 in (46 mm)
Max. Pull Tension: 27.3 lbs (12.4 kg)
Bulk Cable Weight: 16 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2092
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
Plenum Number: 88761, 87761, 82761

History

Update and Revision: Revision Number: 0.537 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8761.00U152ChromeUnReel152 m8719605018946
8761.01152ChromeReel152 m8719605018960
8761.00U305ChromeUnReel305 m8719605018953
8761.01305ChromeReel305 m8719605018977
8761.K1305ChromeReel305 m8719605018991
8761 060500ChromeReel500 ft612825215301
8761 060U500ChromeUnReel500 ft612825215240
8761.01610ChromeReel610 m8719605018984
8761 0601000ChromeReel1,000 ft612825215257C
8761 060U1000ChromeUnReel1,000 ft612825215233
8761 0602000ChromeReel2,000 ft612825215295
8761 0605000ChromeReel5,000 ft612825215318C
8761 06010000ChromeReel10,000 ft612825215264C Y
8761 06015000ChromeReel15,000 ft612825215288C Y
Footnote: C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product