Product Hierarchy
Product Hierarchy

8760PE - Electronic, 2 C #18 Str TC, PE Ins, OS, PE Jkt


Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PE Outer Jacket

Life Cycle Status: Capability

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)11816x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PE - Polyethylene0.0175 in (0.445 mm)0.082 in (2.1 mm)Black & White
Inner Shield
Drainwire Type
20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
Nom. ThicknessNom. Diameter
0.89 mm (0.035 in)6.0 mm (0.24 in)
Overall Cable Diameter (Nominal): 6.0 mm (0.24 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
21.3 Ohm/km (6.49 Ohm/1000ft)98 pF/m (30 pF/ft)144 pF/m (43.9 pF/ft)4.9 Amps per Conductor at 25ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-45°C To +70°C-15°C To +70°C-45°C To +70°C
Bend Radius
Stationary Min.Installation Min.
2.22 in (56.4 mm)2.22 in (56.4 mm)
Max. Pull Tension: 41.6 lbs (18.9 kg)

Standards and Compliance

Environmental Suitability: Water Exposure/Below-Grade Conduit, Indoor, Non-Halogenated, Sunlight Resistance
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Black as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8760NH. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.4 Revision Date: 03-19-2025
Date: 2005-01-01
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
No accessories are available for this product