Product Hierarchy
Product Hierarchy

8760NH - Electronic, 2 C #18 Str TC, PE Ins, OS, LSZH Jkt, Dca


Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Dca

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG16x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.0175 in (0.445 mm)0.082 in (2.1 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.89 mm (0.035 in)6.0 mm (0.24 in)
Overall Cable Diameter (Nominal): 6.0 mm (0.24 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Pair(s)21.3 Ohm/km (6.49 Ohm/1000ft)89 pF/m (27 pF/ft)144 pF/m (43.9 pF/ft)0.591 µH/m (0.180 µH/ft)4.9 Amps per Conductor at 25ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-45°C To +80°C-15°C To +80°C-45°C To +80°C
Bend Radius
Stationary Min.Installation Min.
30 mm (1.2 in)60 mm (2.4 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 48.6 kg/km (32.7 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.614 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
8760NH.01500BlackReel500 m8719605018915
8760NH.00152ChromeReel152 m8719605018885
8760NH.00305ChromeReel305 m8719605018892
8760NH.00500ChromeReel500 m8719605018908
8760NH.001000ChromeReel1,000 m8719605018878
8760NH.02500OrangeReel500 m8719605187765
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-01-01
Cabling Solutions for Industrial Applications
Belden Classics
GreenChoice
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
10GX Shielded Cabling System_Original_27441.pdf
No accessories are available for this product