(12394)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(684)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(82)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3231)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(927)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)SpaceMaker™, 2 Conductor 18AWG (41x34) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
Suitable Applications: | Connect machines and devices in space constrained settings,low voltage analog signals (4-20ma, 0-10v, ...),low voltage digital control (24v, …),ine level audio,computer communication,panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 41x34 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.067 in (1.7 mm) | Black & White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.169 in (4.29 mm) |
Overall Cable Diameter (Nominal): | 0.169 in (4.29 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|
Pair(s) | 7.06 Ohm/1000ft | 76.9 pF/ft (252 pF/m) | 40.6 pF/ft (133 pF/m) | 14 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
300 V (UL AWM 2937) |
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
2.0 in (51 mm) | 2.0 in (51 mm) |
Max. Pull Tension: | 56 lbs (25 kg) |
Bulk Cable Weight: | 20 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | FT2 |
AWM Compliance: | AWM 2937 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.333 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8760MN 006100 | Blue, Light | Reel | 100 ft | 612825385837 |
8760MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825385844 |
8760MN 008100 | Gray | Reel | 100 ft | 612825385851 |
8760MN 0081000 | Gray | Reel | 1,000 ft | 612825382652 |
8760MN 004100 | Yellow | Reel | 100 ft | 612825385813 |
8760MN 0041000 | Yellow | Reel | 1,000 ft | 612825385820 |