Product Hierarchy
Product Hierarchy

8760 - Electronic, 2 C #18 Str TC, PE Ins, OS, PVC Jkt, CM




Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG16x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.018 in (0.46 mm)0.082 in (2.1 mm)Black, Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.028 in (0.71 mm)0.222 in (5.64 mm)
Overall Cable Diameter (Nominal): 0.222 in (5.64 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Pair(s)7.06 Ohm/1000ft27.2 pF/ft (89.2 pF/m)0.18 µH/ft (0.59 µH/m)14 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 8.49 Ohm/1000ft (27.9 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2092))

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
2.2 in (56 mm)2.2 in (56 mm)
Max. Pull Tension: 54.2 lbs (24.6 kg)
Bulk Cable Weight: 25 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2092
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
Plenum Number: 88760, 87760 or 82760

History

Update and Revision: Revision Number: 0.667 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8760.00U152ChromeUnReel152 m8719605018793
8760.01152ChromeReel152 m8719605018809
8760 060250ChromeReel250 ft612825215189
8760.01305ChromeReel305 m8719605018823
8760.01U305ChromeUnReel305 m8719605018830
8760.K1305ChromeReel305 m8719605018847
8760 060500ChromeReel500 ft612825215196C
8760 060U500ChromeUnReel500 ft612825215127
8760.00610ChromeReel610 m8719605018786
8760 0601000ChromeReel1,000 ft612825215134
8760 060U1000ChromeUnReel1,000 ft612825215110
8760.011525ChromeReel1,525 m8719605018816
8760 0602000ChromeReel2,000 ft612825215172C
8760 0605000ChromeReel5,000 ft612825215202C
8760 06010000ChromeReel10,000 ft612825215141C Y
8760 06015000ChromeReel15,000 ft612825215165C Y
Footnote: C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product