(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
20 AWG stranded (7x28) tinned copper conductors, PVC insulation, twisted pair, tinned copper spiral wrapped shield (90% coverage), PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.07 in (1.8 mm) | Black & Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.199 in |
| Nom. Characteristic Impedance |
|---|
| 43 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft (34 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMG |
| AWM Compliance: | AWM 2095 (300 V 80°C) |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.411 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8759 060U500 | Chrome | UnReel | 500 ft | 612825215448 | |
| 8759 0601000 | Chrome | Reel | 1,000 ft | 612825215080 | C |
| 8759 060U1000 | Chrome | UnReel | 1,000 ft | 612825215097 |
| Footnote: | C - CRATE REEL PUT-UP. |