Product Hierarchy
Product Hierarchy

8750 - Electronic, 27 Pr #22 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 27 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)2722 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue, White & Yellow, White & Brown, White & Orange, Blue & Yellow, Blue & Brown, Blue & Orange, Brown & Yellow, Brown & Orange
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.575 in (14.6 mm)
Overall Cable Diameter (Nominal): 0.575 in (14.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)14.7 Ohm/1000ft (48.2 Ohm/km)25.5 pF/ft (83.7 pF/m)1.4 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V (CMG), 150 V (UL AWM 2576)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C (UL AWM 2576)-20°C to +80°C
Max. Pull Tension: 490 lbs (220 kg)
Bulk Cable Weight: 206 lbs/1000ft (307 kg/km)

Standards and Compliance

Flammability / Reaction to Fire: UL1685 FT4 Loading
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AMW 2576
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.356 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8750 0601000ChromeReel1,000 ft612825215035C D
Footnote: C - CRATE REEL PUT-UP., D - FINAL PUT-UP LENGTH MAY VARY -0% TO +20% FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product