22 AWG stranded (7x30) tinned copper conductors, PVC insulation, twisted pair, tinned copper spiral wrapped shield (85% coverage), PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.06 in (1.5 mm) | Black & Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Spiral Serve / Screen | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.18 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 16 Ohm/1000ft (52 Ohm/km) | 40 pF/ft (130 pF/m) | 70 pF/ft (230 pF/m) | 49 Ohm | 0.17 µH/ft (0.56 µH/m) | 66% | 3 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 11.7 Ohm/1000ft (38.4 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Max. Pull Tension: | 20 lbs (9.1 kg) |
| Bulk Cable Weight: | 18 lbs/1000ft (27 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, 1202 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMG |
| AWM Compliance: | AWM 2095 (300 V 80°C) |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.422 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8737 060500 | Chrome | Reel | 500 ft | 612825214847 | |
| 8737 060U500 | Chrome | UnReel | 500 ft | 612825215103 | |
| 8737 0601000 | Chrome | Reel | 1,000 ft | 612825214830 | C |
| 8737 060U1000 | Chrome | UnReel | 1,000 ft | 612825214816 |
| Footnote: | C - CRATE REEL PUT-UP. |