Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, Overall Tinned Copper Braid(70%) Shield, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.04 in (1.0 mm) | Black, Red, White |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 70% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.202 in (5.13 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 15 Ohm/1000ft | 34 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 2.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 4.6 Ohm/1000ft (15 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.02 in (51.3 mm) | 2.02 in (51.3 mm) |
| Max. Pull Tension: | 27.3 lbs (12.4 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2095 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.549 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8735 060500 | Chrome | Reel | 500 ft | 612825214793 | C |
| 8735 0601000 | Chrome | Reel | 1,000 ft | 612825214786 | C |
| Footnote: | C - CRATE REEL PUT-UP. |