Electronic, 2 Pair 22AWG (7x30) Tinned Copper, PO Insulation, 1 Pair w/ Tinned Copper Braid(62%) Shield, PVC Outer Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.0205 in (0.521 mm) | 0.070 in (1.8 mm) | Black, Clear |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 62% |
| No Shield |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.03 in (0.76 mm) | 0.206 x 0.332 in |
| Overall Cable Diameter (Nominal): | 0.206 x 0.332 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|---|---|
| 18.2 Ohm/1000ft | 7.3 Ohm/1000ft (24 Ohm/km) | 12 pF/ft (39 pF/m) | 21 pF/ft (69 pF/m) | 74 Ohm | 4.8 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.68 in (17 mm) | 0.68 in |
| Max. Pull Tension: | 81 lbs (37 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2094 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.408 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8732 0601000 | Chrome | Reel | 1,000 ft | 612825214762 | C |
| Footnote: | C - CRATE REEL PUT-UP. |