Product Hierarchy
Product Hierarchy

8729 - Electronic, 4 C #22 Str TC, PE Ins, OS, PVC Jkt, CM




Electronic, 4 Conductor 22AWG (19x34) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)422 AWG19x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.016 in (0.41 mm)0.062 in (1.6 mm)Black, Red, Green, Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
TapeBi-Laminate (Alum+Poly)100%22 AWG (Solid) TCCSAlso has Stranded #25 drain
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.051 in (1.3 mm)0.257 in (6.53 mm)
Overall Cable Diameter (Nominal): 0.257 in (6.53 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)17.8 Ohm/1000ft22 pF/ft (72 pF/m)42 pF/ft (140 pF/m)4.8 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2094)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 46 lbs (21 kg)
Bulk Cable Weight: 43 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM, CL3
AWM Compliance: AWM 2094
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.479 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8729 009500WhiteReel500 ft612825214724C
8729 009U500WhiteUnReel500 ft612825214700
8729 0091000WhiteReel1,000 ft612825214717C
8729 009U1000WhiteUnReel1,000 ft612825214694
8729 0095000WhiteReel5,000 ft612825214731
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product