(109)Electronic, 4 Conductor 22AWG (19x34) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 22 AWG | 19x34 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.062 in (1.6 mm) | Black, Red, Green, Clear |
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TCCS | Also has Stranded #25 drain |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.051 in (1.3 mm) | 0.257 in (6.53 mm) |
Overall Cable Diameter (Nominal): | 0.257 in (6.53 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 17.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 42 pF/ft (140 pF/m) | 4.8 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2094) |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
2.6 in (66 mm) | 2.6 in (66 mm) |
Max. Pull Tension: | 46 lbs (21 kg) |
Bulk Cable Weight: | 43 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CM, CL3 |
AWM Compliance: | AWM 2094 |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.478 Revision Date: 04-14-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8729 009500 | White | Reel | 500 ft | 612825214724 | C |
8729 009U500 | White | UnReel | 500 ft | 612825214700 | |
8729 0091000 | White | Reel | 1,000 ft | 612825214717 | C |
8729 009U1000 | White | UnReel | 1,000 ft | 612825214694 | |
8729 0095000 | White | Reel | 5,000 ft | 612825214731 |