Product Hierarchy
Product Hierarchy

8728 - Special Audio, 2 Pair 22 AWG TC, Shielded, CM




Audio, 2 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, cabled in pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded TC drain wires, CM, PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
SizeStrandingMaterial
227x30TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.05 in (1.3 mm)Black & Red, White & Green
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
TapePolyester100%
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.028 in (0.71 mm)0.215 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
17 Ohm/1000ft (56 Ohm/km)35 pF/ft (110 pF/m)62 pF/ft (200 pF/m)50 Ohm66%2.3 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS (UL AWM Style 2717)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C (UL AWM Style 2717)-20°C To +80°C
Max. Pull Tension: 36.4 lbs (16.5 kg)
Bulk Cable Weight: 28 lbs/1000ft (42 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2717 (300 V 80°C)
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Each pair Beldfoil« shielded with individual drain wire plus a polyester film over each shield.

History

Update and Revision: Revision Number: 0.519 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8728 060500ChromeReel500 ft612825214687C
8728 060U500ChromeUnReel500 ft612825214755
8728 0601000ChromeReel1,000 ft612825214670C
8728 060U1000ChromeUnReel1,000 ft612825214656
8728 0605000ChromeReel5,000 ft612825214649C
Date: 2004-01-01
No accessories are available for this product