(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
Audio, 2 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, cabled in pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded TC drain wires, CM, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.05 in (1.3 mm) | Black & Red, White & Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Tape | Polyester | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.028 in (0.71 mm) | 0.215 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 17 Ohm/1000ft (56 Ohm/km) | 35 pF/ft (110 pF/m) | 62 pF/ft (200 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 66% | 2.3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM Style 2717) |
| UL Temperature | Operating |
|---|---|
| 80°C (UL AWM Style 2717) | -20°C To +80°C |
| Max. Pull Tension: | 36.4 lbs (16.5 kg) |
| Bulk Cable Weight: | 28 lbs/1000ft (42 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2717 (300 V 80°C) |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Each pair Beldfoil« shielded with individual drain wire plus a polyester film over each shield. |
| Update and Revision: | Revision Number: 0.521 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8728 060500 | Chrome | Reel | 500 ft | 612825214687 | C |
| 8728 060U500 | Chrome | UnReel | 500 ft | 612825214755 | |
| 8728 0601000 | Chrome | Reel | 1,000 ft | 612825214670 | C |
| 8728 060U1000 | Chrome | UnReel | 1,000 ft | 612825214656 | |
| 8728 0605000 | Chrome | Reel | 5,000 ft | 612825214649 | C |
| Footnote: | C - CRATE REEL PUT-UP. |