(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)ANALOG AUDIO 4 PAIR 20AWG/0.5mm², BELDFOIL, LSZH
Suitable Applications: | Audio, communication and intrumentation cable |
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 7x0.32 mm |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.72 mm | 0.05 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | White & Green |
Pair 3 | White/Red & White/Black |
Pair 4 | White/Green & White/Yellow |
Number | Color |
---|---|
Pair 1 | Red |
Pair 2 | Green |
Pair 3 t/m 4 | Blue |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|---|
Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 22 | 7x0.25 mm | Under shielding foil | |
Tape | Polyester |
Table Notes: | Aluminum inside |
Material |
---|
Bi-Laminate (Alum+Poly) |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.50 mm | 0.30 mm |
Description |
---|
1 center filler + 4 cabled pairs |
Nominal Conductor DCR |
---|
35.0 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
88 pF/m | 160 pF/m |
Nominal Inductance |
---|
0.62 µH/m |
Nominal Characteristic Impedance |
---|
56 Ohm |
Max. Recommended Current [A] |
---|
3.9 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Storage Temp Range: | -40°C to +70°C |
Operating Temp Range (Fixed Install): | -40°C To +70°C |
Max. Pull Tension: | 50 N |
Min Bend Radius During Installation: | 85 mm |
Min Setting Radius: | 42.5 mm |
CPR Euroclass: | Eca |
Environmental Space: | Indoor - Euroclass Eca |
EU RoHS Compliance Date (yyyy-mm-dd): | 2013-08-26 |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8725NH.00500 | Gray | Reel | 500 m | 8719605018779 |
Update and Revision: | Revision Number: 0.163 Revision Date: 12-23-2020 |