Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Audio, Control & Instrumentation Cable, 4 Pair 20 AWG (7 x 28) Tinned Copper, PP Insulation, Individually Foil Shielded, PVC Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 4 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.015 in (0.38 mm) | 0.068 in (1.7 mm) | Red & Black, Green & White, White/Red Stripe & White/Black Stripe, White/Green Stripe & White/Yellow Stripe |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Indiv foil tape w/Shorting fold and polyester tape over each pair |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.030 in (0.76 mm) | 0.336 in (8.53 mm) |
| Overall Cable Diameter (Nominal): | 0.336 in (8.53 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 11.3 Ohm/1000ft | 18.38 Ohm/1000ft (60.30 Ohm/km) | 27 pF/ft (89 pF/m) | 49 pF/ft (160 pF/m) | 56 Ohm | 0.19 µH/ft (0.62 µH/m) | 3.04 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 400 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.0 in (100 mm) | 4.0 in (100 mm) |
| Max. Pull Tension: | 109.9 lbs (49.85 kg) |
| Bulk Cable Weight: | 69 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.453 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8725 060500 | Chrome | Reel | 500 ft | 612825214663 | C |
| 8725 0601000 | Chrome | Reel | 1,000 ft | 612825214625 | C |
| Footnote: | C - CRATE REEL PUT-UP. |