Product Hierarchy
Product Hierarchy

8724 - Audio, Control and Instrumentation, 1 Pr+2 C 22 AWG Stranded, Shielded/Unshielded, CM




1 Pair+2 Conductors 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, one pair Beldfoil® shielded (100% coverage), stranded tinned copper drain wire, CM PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)222 AWG7x30TC - Tinned Copper
Conductor(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.0085 in (0.22 mm)0.046 in (1.2 mm)Black, Red
Conductor(s)PP - Polypropylene0.0085 in (0.22 mm)0.046 in (1.2 mm)Green, White
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Conductor(s)No Shield
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.019 in (0.48 mm)0.165 in
Overall Cable Diameter (Nominal): 0.165 in.

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)15 Ohm/1000ft34 pF/ft (110 pF/m)67 pF/ft (220 pF/m)48 Ohm0.17 µH/ft (0.56 µH/m)66%2.9 Amps per Conductor at 25ºC
Conductor(s)15 Ohm/1000ft (49 Ohm/km)15.76 Ohm/1000ft (51.71 Ohm/km)2.9 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
1.65 in (41.9 mm)1.65 in
Max. Pull Tension: 41 lbs (19 kg)
Bulk Cable Weight: 20 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.461 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8724 0601000ChromeReel1,000 ft612825214601C
8724 060U1000ChromeUnReel1,000 ft612825427438
8724 0605000ChromeReel5,000 ft612825214588
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product