Audio & Instrumentation, 22 AWG stranded (7x30) tinned copper conductors, twisted pairs, polypropylene insulation, individually shielded with 100% Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket.
| Suitable Applications: | shipboard applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red, Green & White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | foil-out tape on each pair, one drain wire |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.034 in (0.86 mm) | 0.196 in (4.98 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft (59.7 Ohm/km) | 18.38 Ohm/1000ft (60.30 Ohm/km) | 35 pF/ft (110 pF/m) | 62 pF/ft (200 pF/m) | 45 Ohm | 0.17 µH/ft (0.56 µH/m) | 66% | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG-LS) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.0 in (51 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 42 lbs (19 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft (36 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEEE 1202, IEC 60332-1-2, IEC 60332-3-22 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG-LS |
| CEC / C(UL) Compliance: | CMG-ST1 |
| IEEE Compliance: | Std. 45 Clause 23 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | UL444, ABS Certificate 20-2049434-PDA |
| Update and Revision: | Revision Number: 0.660 Revision Date: 12-18-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8723SB 0101000 | Black | Reel | 1,000 ft | 612825214595 | C |
| Footnote: | C - CRATE REEL PUT-UP. |