(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3149)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
(699)Type A
(532)Type A Field Attachables
(345)Type A Receptacles
(45)Type A Single-Ended Cordsets
(85)Type A Double-Ended Cordsets
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)Audio, Control & Instrument Cable, 22 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage),24 AWG stranded tinned copper drain wire, PE jacket
Life Cycle Status: Capability
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
Size | Stranding | Material |
---|---|---|
22 | 7x30 | TC - Tinned Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PP - Polypropylene | 1.17 mm (0.0461 in) | Black & Red, Green & White |
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | foil-out tape on each pair, one drain wire |
Nom. Thickness | Nom. Diameter |
---|---|
0.65 mm (0.026 in) | 4.55 mm (0.179 in) |
Overall Cable Diameter (Nominal): | 4.60 mm (0.181 in) |
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
49.2 Ohm/km (15.0 Ohm/1000ft) | 54.5 Ohm/km (16.6 Ohm/1000ft) | 115 pF/m (35.1 pF/ft) | 203 pF/m (61.9 pF/ft) | 45 Ohm | 2.3 Amps per Conductor |
Voltage Rating |
---|
300 V |
Operating | Installation | Storage |
---|---|---|
-45°C To +70°C | -15°C To +70°C | -45°C To +70°C |
Installation Min. |
---|
45.5 mm (1.79 in) |
Max. Pull Tension: | 226 N (50.8 lbf) |
Environmental Suitability: | Water Exposure/Below-Grade Conduit, Indoor, Non-Halogenated, Sunlight Resistance |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Black as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8723NH. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.4 Revision Date: 03-19-2025 |