Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage),24 AWG stranded tinned copper drain wire, LSZH jacket, CPR Dca
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 1.17 mm (0.0461 in) | Black & Red, Green & White |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | foil-out tape on each pair, one drain wire |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.65 mm (0.026 in) | 4.55 mm (0.179 in) |
| Overall Cable Diameter (Nominal): | 4.55 mm (0.179 in) |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| 49.2 Ohm/km (15.0 Ohm/1000ft) | 54.5 Ohm/km (16.6 Ohm/1000ft) | 115 pF/m (35.1 pF/ft) | 203 pF/m (61.9 pF/ft) | 45 Ohm | 056 µH/m (17 µH/ft) | 2.3 Amps per Conductor |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 45.5 mm (1.79 in) |
| Max. Pull Tension: | 226 N (50.8 lbf) |
| Bulk Cable Weight: | 24 lbs/1000ft (36 kg/km) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.355 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8723NH.00152 | Chrome | Reel | 152 m | 8719605018717 |
| 8723NH.00305 | Chrome | Reel | 305 m | 8719605018724 |
| 8723NH.00500 | Chrome | Reel | 500 m | 8719605018731 |
| 8723NH.001000 | Chrome | Reel | 1,000 m | 8719605018700 |
| 8723NH.K01000 | Chrome | Reel | 1,000 m | 8719605018755 |
| 8723NH.01500 | Red | Reel | 500 m | 8719605018748 |